For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVU - Screw-in fitting, straight
Bill of material
XVU NW 08 HL 9/16
DES
Identifier
XVU NW 08 HL 9/16
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
10 mm
G
Thread G
UNF 9/16" -18
L2
Length L2
14.0 mm
L7
Length L1
21 mm
OR
O-ring OR
11.90 x 1.98 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.